IESNA:LM-63-2002
[TEST]P1366076
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB4B-722-U-T2R-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 4SQUARE 148W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (104) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 148.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15280.5
TILT=NONE
104 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 148.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
1708.1 2448.6 3037.6 3420.4 3765.4 3980.0 4047.3 3996.8 4017.9 4371.3 5145.4 5915.3 6626.3 7185.9 7657.1 8107.2 8410.2 
8481.7 8338.6 7926.3 7177.5 5713.4 4606.9 3765.4 2107.8 955.0 866.7 681.6 559.6 475.4 345.0 281.9 147.3 63.1 16.8 8.4 0.0 0.0 
1708.1 2436.0 3020.8 3424.6 3744.4 3971.6 4055.7 4009.4 4030.5 4388.1 5132.8 5949.0 6605.3 7194.3 7631.8 8090.4 8393.3 
8460.7 8359.7 7934.8 7164.8 5734.4 4623.7 3794.9 2271.9 976.1 900.3 702.6 559.6 475.4 361.8 290.3 159.9 63.1 21.0 12.6 0.0 0.0 
1708.1 2436.0 2999.7 3395.2 3740.2 4001.0 4127.2 4110.4 4123.0 4409.1 5019.2 5801.7 6449.6 7017.6 7417.3 7825.4 8166.1 
8300.8 8250.3 7926.3 7295.3 6298.2 4993.9 4089.4 2856.7 1241.1 1077.0 748.9 597.4 500.7 399.7 324.0 265.1 189.3 151.5 37.9 4.2 
0.0 
1708.1 2389.7 2945.0 3370.0 3736.0 4026.3 4207.2 4253.5 4257.7 4409.1 4834.1 5528.2 6167.7 6706.3 7114.4 7421.5 7770.7 
8006.3 8073.6 7981.0 7598.2 6853.5 5932.1 4829.8 3828.5 2364.4 2162.5 1396.8 870.9 614.2 479.6 366.0 298.7 193.5 134.6 33.7 
4.2 0.0 
1708.1 2322.4 2856.7 3311.1 3693.9 4017.9 4274.5 4417.5 4472.2 4556.4 4838.3 5313.7 5898.5 6411.8 6840.9 7173.3 7472.0 
7741.2 7947.4 8006.3 7896.9 7581.3 6941.9 5986.8 4930.8 3841.2 3622.4 2427.5 1342.1 799.4 551.1 378.6 290.3 206.2 138.8 
42.1 4.2 0.0 
1708.1 2250.8 2738.9 3184.8 3571.9 3967.4 4291.3 4543.8 4686.8 4787.8 4939.2 5216.9 5675.5 6218.2 6714.7 7114.4 7421.5 
7686.5 7884.3 8119.9 8288.2 8271.3 8090.4 7568.7 6756.7 5721.8 5490.4 4505.9 3100.7 1497.8 845.6 509.1 311.3 147.3 
67.3 25.2 8.4 0.0 
1708.1 2149.9 2604.2 3012.3 3407.8 3778.1 4131.5 4472.2 4749.9 4930.8 5094.9 5284.2 5532.4 5923.7 6403.3 6937.6 7413.1 
7867.4 8241.9 8586.9 9032.8 9369.4 9554.5 9630.2 9512.4 8965.5 8826.7 7892.7 5852.2 4211.4 2162.5 761.5 370.2 
176.7 75.7 33.7 12.6 0.0 
1708.1 2036.3 2406.5 2768.3 3121.7 3492.0 3837.0 4160.9 4505.9 4829.8 5099.1 5338.9 5561.9 5801.7 6062.6 6407.5 6836.7 
7303.7 7812.7 8363.9 9083.3 9983.7 10446.4 10808.3 11115.4 11039.7 10985.0 10084.6 8805.6 7535.1 5784.9 4308.2 
2347.6 538.5 172.5 67.3 21.0 0.0 
1708.1 1922.7 2170.9 2461.2 2747.3 3050.2 3336.3 3643.4 3916.9 4228.2 4543.8 4846.7 5170.6 5486.2 5848.0 6222.4 6626.3 
7131.2 7648.7 8250.3 9192.7 10429.6 11245.8 11948.4 12714.1 13404.1 13391.5 13214.8 13029.7 11927.4 10206.6 8031.5 
3904.3 1119.1 286.1 50.5 25.2 0.0 
1708.1 1918.5 2162.5 2423.3 2709.4 3003.9 3306.8 3588.7 3858.0 4169.3 4472.2 4775.2 5115.9 5444.1 5793.3 6180.4 6596.9 
7080.7 7619.2 8254.5 9167.5 10429.6 11241.6 12024.1 12802.5 13471.4 13521.9 13370.4 13210.6 12074.6 10337.1 8082.0 
3639.2 1043.4 269.3 50.5 25.2 0.0 
1708.1 1792.3 1914.3 2074.1 2250.8 2427.5 2629.5 2810.4 3020.8 3252.2 3462.5 3698.1 3933.7 4186.2 4451.2 4787.8 5132.8 5536.7 
5970.0 6525.3 7354.2 8250.3 8889.8 9546.1 10215.0 10433.8 10417.0 10046.8 9575.6 8334.4 6992.3 4850.9 1573.5 319.7 
92.6 37.9 25.2 0.0 
1708.1 1724.9 1771.2 1842.7 1935.3 2036.3 2133.0 2229.8 2339.2 2452.8 2562.2 2680.0 2823.0 2957.7 3109.1 3285.8 3588.7 3963.2 4358.6 
4821.4 5423.1 5890.1 6277.1 6580.0 6718.9 6470.7 6331.8 5873.2 5254.8 4480.7 3677.1 2478.0 782.5 172.5 63.1 33.7 21.0 
0.0 
1708.1 1653.4 1628.2 1619.8 1624.0 1628.2 1628.2 1619.8 1611.4 1594.5 1577.7 1556.7 1569.3 1577.7 1594.5 1598.7 1666.0 1876.4 2120.4 
2364.4 2524.3 2520.1 2452.8 2242.4 1901.6 1556.7 1485.1 1199.0 795.2 500.7 349.2 223.0 113.6 67.3 42.1 25.2 16.8 0.0 
1708.1 1523.0 1354.7 1211.7 1081.2 950.8 841.4 736.3 643.7 572.2 509.1 462.8 446.0 467.0 488.0 504.9 504.9 496.4 551.1 
605.8 622.7 601.6 492.2 353.4 244.0 176.7 168.3 147.3 126.2 105.2 84.1 67.3 54.7 37.9 29.5 16.8 12.6 0.0 
1708.1 1405.2 1110.7 887.7 719.4 610.0 546.9 509.1 475.4 441.8 412.3 382.9 353.4 340.8 353.4 370.2 382.9 387.1 366.0 332.4 294.5 256.6 218.8 
185.1 159.9 138.8 134.6 122.0 109.4 88.4 71.5 54.7 42.1 29.5 21.0 12.6 12.6 0.0 
1708.1 1287.4 929.8 681.6 576.4 525.9 492.2 462.8 433.3 399.7 374.4 345.0 319.7 294.5 277.7 273.5 273.5 277.7 277.7 281.9 273.5 256.6 227.2 
189.3 155.7 126.2 122.0 109.4 96.8 79.9 63.1 46.3 33.7 25.2 16.8 12.6 8.4 0.0 
1708.1 1178.0 786.7 589.0 534.3 496.4 462.8 433.3 403.9 370.2 340.8 315.5 290.3 265.1 244.0 227.2 210.4 206.2 206.2 206.2 206.2 201.9 172.5 
143.0 130.4 117.8 117.8 105.2 92.6 71.5 50.5 42.1 29.5 21.0 12.6 8.4 8.4 0.0 
1708.1 1089.7 694.2 551.1 509.1 471.2 441.8 408.1 374.4 345.0 315.5 286.1 265.1 239.8 223.0 214.6 193.5 180.9 168.3 164.1 155.7 147.3 143.0 138.8 
130.4 122.0 122.0 113.6 96.8 75.7 63.1 50.5 33.7 21.0 8.4 8.4 4.2 0.0 
1708.1 1047.6 643.7 534.3 492.2 454.4 420.7 387.1 357.6 324.0 294.5 265.1 244.0 223.0 210.4 197.7 180.9 172.5 168.3 151.5 147.3 143.0 143.0 138.8 
130.4 122.0 122.0 109.4 96.8 84.1 71.5 54.7 37.9 12.6 8.4 4.2 4.2 0.0 
1708.1 988.7 601.6 521.7 479.6 441.8 408.1 374.4 345.0 311.3 277.7 252.4 231.4 214.6 197.7 189.3 172.5 164.1 155.7 147.3 138.8 138.8 134.6 134.6 
126.2 113.6 113.6 96.8 84.1 71.5 58.9 46.3 25.2 8.4 4.2 0.0 0.0 0.0 
1708.1 997.1 593.2 517.5 479.6 437.5 399.7 366.0 336.6 302.9 273.5 248.2 231.4 214.6 197.7 189.3 172.5 164.1 155.7 147.3 143.0 138.8 134.6 130.4 
122.0 105.2 101.0 75.7 67.3 54.7 42.1 29.5 16.8 8.4 0.0 0.0 0.0 0.0 
1708.1 988.7 601.6 521.7 475.4 437.5 403.9 366.0 336.6 302.9 273.5 248.2 231.4 214.6 197.7 189.3 172.5 164.1 155.7 147.3 143.0 138.8 134.6 130.4 
122.0 101.0 96.8 75.7 63.1 50.5 42.1 29.5 16.8 4.2 0.0 0.0 0.0 0.0 
